Solids Level Measurement for Stored Polymers in Plastic Compounding Production

Accurately and reliable measure storage levels of low-dielectric polymers in polymerization plant silos.
Portfolio firmy Emerson

Continuous Level Measurement with Radar Technologies

The most common polymers (PET, PE, PVC, PP) are produced in a polymerization plant. The compounding process changes the physical, thermal, electric, or visual characteristics of the plastic. Polymer pellet/powder materials are delivered to the plant in bags, or loaded to the storage silos from trucks. For compounding production, these materials are transferred from the storage silos to the molding area via smaller batch silos. The pellets/powders and possible additives are then molded into the final product. PP and PE pellets have a low dielectric constant creating challenges in achieving accurate level measurement. Guided wave and non-contacting radar technologies perform expertly and reliably under these conditions.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Continuous Level Measurement with Radar Technologies
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.