Underground Mining

Underground Mining

Continuous monitoring of underground mine ventilation systems is a key component of mine safety programs.  It is imperative that miners working underground are provided with sufficient quantities of safe respirable air, free of toxic gases. Emerson instruments play a key role in safeguarding ventilation systems for underground mines.

Diagrams

Underground Mining

Underground Mining
Rosemount™ 848T Wireless Temperature Transmitter
AMS Wireless Vibration Monitor
Rosemount™ 848T Wireless Temperature Transmitter
Rosemount™ 848T Wireless Temperature Transmitter
Rosemount 848T Wireless Temperature Transmitter is the premier choice for high density measurements via a WirelessHART®device. This transmitter accepts up to four independently configurable inputs, dramatically reducing your installation and operational costs...
AMS Wireless Vibration Monitor
AMS Wireless Vibration Monitor
The AMS Wireless Vibration Monitor delivers full vibration data over a self-organizing wireless mesh network. It provides rich information about machinery health for both operations and maintenance personnel. Overall vibration, PeakVue measurements and...
Rosemount Flow Vortex
Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter
Rosemount Flow Vortex
Rosemount 8600 Utility Vortex Flow Meters
The Rosemount 8600 Utility Vortex flow meter is optimized for general purpose flow metering and utility applications including clean fluids and steam flow. The 8600 Utility Vortex meter offers enhanced reliability and simplified maintenance with superior...
Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter
Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter
The Flexim FLUXUS G532 CA compressed air ultrasonic flow meter is specially designed for quantity measurement of compressed air and technical gases. This compact compressed air meter with integrated standard volume flow calculation can also process online...
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of...
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
The Flexim FLUXUS F721 WD non-intrusive ultrasonic flow meter is the perfect flow measurement solution for drinking water and wastewater applications. It enables a very simple and cost-effective clamp-on installation of flow measurement points within an...

Rosemount™ 928 Wireless Gas Monitor

Rosemount™ 928 Wireless Gas Monitor
The Rosemount 928 Wireless Gas Monitor detects hydrogen sulfide (H 2S), carbon monoxide (CO), and oxygen depletion (O 2) in remote applications previously too challenging and costly to monitor. This wireless toxic gas monitoring system enhances worker safety...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...
Rosemount MS Magnetic Sensor for Slurry Applications
Rosemount 8782 Transmitter for Slurry Applications
Rosemount MS Magnetic Sensor for Slurry Applications
Rosemount MS Magnetic Sensor for Slurry Applications
The MS Slurry Sensor is a robust solution for difficult to measure applications such as sand, high solid content fluids, long pulp fibers, or installations that generate excessive process noise. Designed with these difficult to measure applications in mind...
Rosemount 8782 Transmitter for Slurry Applications
Rosemount 8782 Transmitter for Slurry Applications
The 8782 Slurry Transmitter is ideal for high noise applications where the highest levels of performance are required. Incorporating our latest in advanced signal processing, the 8782 is able to stabilize an otherwise noisy process flow signal without having...

Rosemount™ 485 Annubar™ Primary Element

Rosemount™ 485 Annubar™ Primary Element
Built with a patented design, the Rosemount 485 Annubar Primary Element is an averaging pitot tube that delivers reliable measurement accuracy over a wide flow range. This sensor maintains a small profile in the pipe to reduce permanent pressure loss and...

Make Emerson Your Trusted Mining Expert

Measurement instruments are essential for driving mining excellence across the entire process, from crushing to tailings dam. Our comprehensive suite of product offers cutting-edge monitoring and control of pressure, temperature, level, and flow, ensuring mining operations are safer, smarter, and more sustainable. By harnessing our innovative solutions, mining companies can fine-tune processes, anticipate maintenance needs, minimize environmental impact, and maintain peak productivity. 

Read More...
Click to continue reading Make Emerson Your Trusted Mining Expert

Common Applications for Underground Mining

Level Measurement for Underground Mine Ore Storage Bins

Accurately measure ore levels in underground storage bins despite harsh, hot, dusty conditions

Gas Detection in Minerals & Mining

Identify toxic gases in mines and other mineral processing areas

Level Measurement in Water Drainage Station​s from the Mining Industry

Optimize water management and achieve your safety and sustainability goals

Level Measurement for Underground Mine Ore Passes

Accurately measure ore levels for underground rock feeds in metal ore processing
Please enable JavaScript to use this website.