Flotation

Flotation

The flotation process hinges on optimizing metal recovery and reagent use, with real-time data enabling operational excellence and cost efficiency.

Diagrams

Froth Flotation

Froth Flotation

Micro Motion FDM Fork Density Meter

Micro Motion FDM Fork Density Meter
A direct-insertion Fork Density Meter, that offers installation flexibility with continuous, real-time density and concentration measurement in pipelines, bypass loops and tanks.

Micro Motion FDM Fork Density Meter

Micro Motion FDM Fork Density Meter
A direct-insertion Fork Density Meter, that offers installation flexibility with continuous, real-time density and concentration measurement in pipelines, bypass loops and tanks.

Rosemount 8750W Magnetic Flow Meters for Utility Water Applications

Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of...

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion F-Series Flow Meters
Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges
Rosemount Flow Vortex
Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter
Rosemount Flow Vortex
Rosemount 8600 Utility Vortex Flow Meters
The Rosemount 8600 Utility Vortex flow meter is optimized for general purpose flow metering and utility applications including clean fluids and steam flow. The 8600 Utility Vortex meter offers enhanced reliability and simplified maintenance with superior...
Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter
Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter
The Flexim FLUXUS G532 CA compressed air ultrasonic flow meter is specially designed for quantity measurement of compressed air and technical gases. This compact compressed air meter with integrated standard volume flow calculation can also process online...

Rosemount MS Magnetic Sensor for Slurry Applications

Rosemount MS Magnetic Sensor for Slurry Applications
The MS Slurry Sensor is a robust solution for difficult to measure applications such as sand, high solid content fluids, long pulp fibers, or installations that generate excessive process noise. Designed with these difficult to measure applications in mind...

Rosemount MS Magnetic Sensor for Slurry Applications

Rosemount MS Magnetic Sensor for Slurry Applications
The MS Slurry Sensor is a robust solution for difficult to measure applications such as sand, high solid content fluids, long pulp fibers, or installations that generate excessive process noise. Designed with these difficult to measure applications in mind...

Rosemount™ 975MR Multi-Spectrum Infrared Flame Detector

Rosemount 975MR Flame Detector
The Rosemount 975MR Multi-Spectrum Infrared Flame Detector accurately analyzes the multi-spectral signals of hydrocarbon gas or liquid fires by utilizing four separate IR sensors. The 975MR detects fuel and gas fires at long distances. For example, this...

Rosemount™ 928 Wireless Gas Monitor

Rosemount™ 928 Wireless Gas Monitor
The Rosemount 928 Wireless Gas Monitor detects hydrogen sulfide (H 2S), carbon monoxide (CO), and oxygen depletion (O 2) in remote applications previously too challenging and costly to monitor. This wireless toxic gas monitoring system enhances worker safety...

Rosemount MS Magnetic Sensor for Slurry Applications

Rosemount MS Magnetic Sensor for Slurry Applications
The MS Slurry Sensor is a robust solution for difficult to measure applications such as sand, high solid content fluids, long pulp fibers, or installations that generate excessive process noise. Designed with these difficult to measure applications in mind...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Rosemount 1208 Non-Contacting Level and Flow Transmitter
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount...

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Rosemount 1208 Non-Contacting Level and Flow Transmitter
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount...

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Rosemount 1208 Non-Contacting Level and Flow Transmitter
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount...

Make Emerson Your Trusted Mining Expert

Measurement instruments are essential for driving mining excellence across the entire process, from crushing to tailings dam. Our comprehensive suite of product offers cutting-edge monitoring and control of pressure, temperature, level, and flow, ensuring mining operations are safer, smarter, and more sustainable. By harnessing our innovative solutions, mining companies can fine-tune processes, anticipate maintenance needs, minimize environmental impact, and maintain peak productivity. 

Read More...
Click to continue reading Make Emerson Your Trusted Mining Expert

Common Applications for Flotation

Level Measurement in Slurry Vessels from the Mining Industry​

Ensure accurate monitoring to avoid overfills and increase efficiency

Overcome Challenges in Flotation with Innovative Measurement Instrumentation

Efficiently separate valuable minerals from unwanted gangue material
Please enable JavaScript to use this website.