Non-Intrusive Ultrasonic Liquid Flow Meters
Flexim non-intrusive liquid ultrasonic flow meters are cutting-edge devices for precise and non-disruptive flow measurement in various liquid applications. These meters employ ultrasonic technology, eliminating the need for intrusive probes or sensors within the fluid, ensuring minimal interference with the flow process.
An ultrasonic liquid flow meter is a crucial piece of equipment across multiple sectors. Because they are non-intrusive, these clamp-on flow meters can be deployed without disrupting the flow of liquid or gas through the pipe or introducing a risk of leaks. Our lineup of meters provides operators across many different industries with accurate flow measurement to keep their operations as productive and efficient as possible.