The Go-To Solution for Process Temperature Monitoring

Rosemount X-well Technology is a non-intrusive, complete point solution for process temperature measurement that delivers accurate process temperature data without thermowells or process penetrations.

Read More...
Click to continue reading The Go-To Solution for Process Temperature Monitoring

Take a Closer Look at Rosemount X-well Technology

How it Works

Rosemount X-well Technology measures secondary (T1) and pipe surface (T2) temperatures to calculate process temperature (T3) via a thermal conductivity algorithm. This calculation takes into account the thermal conductive properties of the assembly and pipe for reliable and accurate process temperature measurements, similar to the accuracy of traditional thermowells.

Operational Expense Savings

Lower your operational costs and increase efficiency, performance and time-savings with Rosemount X-well Technology. This innovative solution requires no removal for pigs, lockout/tagout or process shutdowns, offering a reduction in life cycle costs, increase in production and easier maintenance. Providing enhanced process reliability and safety, this technology also eliminates the possibility of leak points due to its non-intrusive nature.

Capital Expense Savings

Engineered without thermowells, Rosemount X-well Technology reduces engineering and design time (C) by 65% and installation and maintenance time (B) by 70% due to the elimination of wake frequency calculations and a greatly simplified install. Since it does not contact the process, this technology also reduces the impact of late process design changes and costly exotic materials. Including the cost of the instrument (A), Rosemount X-well can reduce the cost of each temperature measurement point by 30% compared to traditional thermowells (T).

Applications

The many versatile benefits of Rosemount X-well Technology make it a great solution for a wide range of monitoring applications. These applications include pipeline and wellhead monitoring, small line sizes (D), allocation metering and retrofit projects that need new points. Rosemount X-well Technology can also be used in challenging applications with high velocities (B), slurries (A), heavy particulate fluids, clean-in-place (CIP) processes, high viscosity fluids and harsh processes (C) requiring exotic materials.

Flexible Mounting Solutions

Rosemount X-well Technology mounting capability ranges from 1/2-inch to 60-inch pipe sizes with its Small Pipe Mount (1/2-inch to 1-1/2-inch) and Universal Pipe Mount (2-inch to 60-inch) assemblies. The Universal Pipe Mount utilizes a one-size-fits-all design, which reduces part management complexity while providing flexibility.

Performance Estimate

Find out if Rosemount X-well Technology will meet your application’s performance needs using our Temperature Product Advisor tool. Input your process conditions into the tool and receive performance comparisons and time response calculations to determine if Rosemount X-well is a good fit for your application.

Have a High Temperature Application?

Measure up to 650°C/1202°F

Measure process temperature up to 650°C (1202°F) using Rosemount X-well Technology with the Rosemount 3144S Temperature Transmitter.

Remote Mount Capable

Mount your transmitters where you want for easy access and optimal display visibility.

Safety Assurance

Rosemount X-well Technology with the Rosemount 3144S Temperature Transmitter is SIL2 certified to IEC 61508 and SIL3 capable to help ensure your application’s safety needs are met.

Read More...
Click to continue reading Have a High Temperature Application?

Please enable JavaScript to use this website.