New Emerson Pressure Relief Valve Optimizes Safety and Performance in Critical Gas Applications

Anderson Greenwood Type 84 Pressure Relief Valve

Emerson’s Anderson Greenwood Type 84 Pressure Relief Valve offers leak-tight performance up to 21,756 psig, making it ideal for hydrogen and other high-pressure gas applications. High Resolution Image

Anderson Greenwood Type 84 valves deliver leak-tight service at very high pressures for hydrogen storage, transport and refueling stations

STAFFORD, Texas (Feb. 6, 2025) – Emerson today introduced the Anderson Greenwood Type 84 Pressure Relief Valve (PRV), specially designed to protect tanks and vessels used in hydrogen and other high-pressure gas applications. With Arlon® 3000XT* thermoplastic seating and ASME SA-479 Type S21800 stainless steel spindle material, the Type 84 PRV delivers exceptional leak-tight performance, resistance to embrittlement, optimum seat tightness, high reliability and long service life.

PRVs are frequently used in traditional applications, but they are not designed to handle extremely small molecules at very high pressures. Therefore, they are not ideal for hydrogen gas, which can diffuse into metals and cause embrittlement of PRV internals, increasing the risk of leaks, failures and safety problems.

To address these and other issues, Type 84 PRVs are constructed for high-pressure gas applications, with a range of 6,000 pounds per square inch gauge (413 bar gauge) to 20,000 psig (1,379 barg) for H2 and He, and a range of 6,000 psig (413 barg) to 21,756 psig (1,500 barg) for all other gases. It reaches full lift at less than 5% overpressure to protect the vessel or tank to which they are affixed, with zero leakage at 90% of set pressure.

Type 84 valves feature a unique cartridge assembly design to apply uniform spring pressure, resulting in secure seat sealing and leak-tight performance. They are factory tested with helium and nitrogen, both accepted industry-wide as a substitute for hydrogen. 

Anderson Greenwood Type 84 valves comply with key industry standards for safety and performance, including American Society of Mechanical Engineers (ASME) Section VIII and XIII, National Board of Boiler and Pressure Vessel Inspectors (NB) certification, and American Petroleum Institute (API) 527.

To learn more, visit https://www.emerson.com/en-us/catalog/anderson-greenwood-series-60-80.

*Arlon is a trademark of Greene Tweed.

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via X Facebook LinkedIn YouTube

About Emerson 
Emerson (NYSE: EMR) is a global technology and software company providing innovative solutions for the world’s essential industries. Through its leading automation portfolio, including its majority stake in AspenTech, Emerson helps hybrid, process and discrete manufacturers optimize operations, protect personnel, reduce emissions and achieve their sustainability goals. For more information, visit Emerson.com.

Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.