Improved Temperature Control in Solvent Absorption Technology for Blue Hydrogen Production

Increase temperature measurement points and control without shutting down process production.
Improved Temperature Control in Solvent Absorption Technology for Blue Hydrogen Production

Save on installation costs and improve carbon capture efficiency

High energy consumption is a primary challenge of carbon capture methods using solvent absorption, thus impacting the efficiency requirements for sustainable blue hydrogen production. To effectively decarbonize hydrogen in the carbon capture section of the plant, using solvent absorption, or amine treating, temperature limitations must be evaluated in the lean/rich exchanger to enhance energy efficiency with the total reboiler duty. Emerson’s Rosemount X-well™ Technology paired with the Rosemount 648 Wireless Temperature Transmitter offers easy-to-add temperature measurement points for process insight so energy usage for the cooler duty can be regulated with best-in-class wireless accuracy and stability for process automation.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Save on installation costs and improve carbon capture efficiency
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.