Make Informed Decisions Based On Real-Time Data
AMS Device Manager Changes How Plants Manage Intelligent Field Devices

AMS Device Manager enables digital transformation by providing an application that embraces open standards and protocols that allow connectivity to a wide range of devices. It also enables predictive maintenance to reduce unplanned shutdowns, increase productivity, improve safety, and drive higher ROI. 


This unique and flexible application provides real-time online access to intelligent instrument and valve diagnostics and alerts, delivering a view of device health and troubleshooting information when an issue is found. Based on real-time condition data, maintenance and operations personnel can respond quickly and make informed decisions. 

Simplify Device Management with Standards-based Technology

AMS Device Manager revolutionizes the way plants communicate with their devices by adding an emerging technology— Field Device Integration (FDI). FDI combines the benefits of EDDL and FDT/DTM technology providing a standard method for device integration. The AMS Device Manager implementation of FDI reduces complexity and simplifies device management providing cost savings and ease of use for end users and device manufacturers.


About Field Device Integration (FDI) in AMS Device Manager

Manage Online and Offline Instruments From Anywhere

Add up to 30,000 devices into a single database for all your smart devices connected to different host systems, including offline devices configured using a field communicator like AMS Trex. Extend asset management capabilities by delivering device health and calibration status via browser-based interface enabling access from any station on the secure network.

Securely Extend Data to Enterprise Level Applications

AMS Device Manager integrates with enterprise level applications such as AMS Optics to provide visibility of instrument health. It is a reliable source that provides data from devices connected to various DCSs, PLCs or Safety Systems via open industrial protocols, enabling data analytics for process improvements.

Reduce Cost with a Proactive Approach to Maintenance

Using historical baseline data and performance, you can analyze trends to determine when replacements or maintenance will be needed. AMS Device Manager provides graphs to visualize discrepancies and recommended actions on how to fix issues.

Streamline Calibration Work Processes

AMS Device Manager supports the definition of device test schemes, device calibration scheduling, and the management of device calibration data. Go paperless to eliminate documentation errors and automate documentation to minimize unnecessary work.

Extend the Full Potential of your Smart Device Data Beyond the Control Network
Capitalize on the Full Potential of your Plant’s Technology Stack
A Digital Enabler for your Intelligent Field Devices
Integrate Smart Device Data to Foster Deeper Insights
ADVANCED DATA AGGREGATION

AMS Device Manager Data Server

As plants have evolved, they’ve adopted a wide range of analytics, historians, machine learning, and advanced modelling to exploit and benefit from historically underused or inaccessible datasets from around the plant. AMS Device Manager Data Server synergizes your intelligent field device data with your other systems – helping to evolve maintenance and scheduling activities, reduce complexity and democratize data.

​Product Data Sheet: AMS Device Manager Data Server

Extend the Full Potential of your Smart Device Data Beyond the Control Network

AMS Device Manager Data Server employs MQTT, a lightweight network protocol to send device data outside the control network – securely extending into Emerson and third-party destinations like plant historians, control systems, visualization applications, analytics, and more, including:​

  • ​Microsoft PowerBI​
  • AMS Optics​
  • Plantweb Insight​
  • AspenTech Inmation™
Extend the Full Potential of your Smart Device Data Beyond the Control Network
Capitalize on the Full Potential of your Plant’s Technology Stack

AMS Device Manager Data Server addresses manufacturers’
needs by removing data silos and increasing access to trustworthy, accurate and up-to-date device information. In doing so, AMS Device Manager Data Server enables organizations to do more with their existing software and device data, allowing for pursuit of higher ROI on initiatives related to intelligent field devices. 

Capitalize on the Full Potential of your Plant’s Technology Stack
A Digital Enabler for your Intelligent Field Devices

AMS Device Manager connects to thousands of systems and millions of devices globally - using standard protocols such as HART®, FOUNDATION™ Fieldbus, WirelessHART® and PROFIBUS. AMS Device Manager Data Server allows users to extend the full potential of their intelligent field device data for advanced analysis and aggregation to advance digital transformation initiatives and synergize operational systems. 

A Digital Enabler for your Intelligent Field Devices
Integrate Smart Device Data to Foster Deeper Insights

Easily publish previously stranded AMS Device Manager data to Emerson and third-party systems, empower digital transformation initiatives across the lifecycle of your plant, and break down information silos by employing a reliable, high performance data server for increased data usability.

Integrate Smart Device Data to Foster Deeper Insights

Shorten Device Commissioning Time with Configuration Templates and Mass Configuration

Accelerate start-up and commissioning activities with bulk device configuration. Build a device configuration template once and simply apply it to devices of the same type, then validate the changes using built-in validation reports. Auto-configure and validate devices using AMS Device Manager for up to 80% effort reduction. 

Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability

Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.

Brochure: Asset Management with an Intuitive Approach to Drive Reliability

The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.

Learn more by exploring the AMS brand webpage.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability
Asset Management with an Intuitive Approach to Drive Reliability Brochure

SNAP-ON Applications and Advanced Options

AMS Device Manager SNAP-ON Applications and Advanced Options are recommended to gain enhanced information and diagnostic functionality for a device or group of devices. ​For existing AMS Device Manager users, Advanced Options and SNAP-ON Applications offer a cost-effective way to take your field device, valve, calibration, wireless network programs to the next level. 


Product Data Sheet: AMS Device Manager SNAP-ON™ Applications

AlertTrack
AMS ValveLink™
AMS Wireless
Calibration Assistant
DCMlink
ProofCheck™
Rosemount Engineering Assistant
Meter Verification
QuickCheck
Third Party Applications
Przeczytaj więcej
Kliknij, aby kontynuować czytanie SNAP-ON Applications and Advanced Options
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.