Sand Detection and Monitoring
Non-intrusively monitor for erosion risk from solids production.
Emerson’s Rosemount™ SAM42 Acoustic Particle Monitor non-intrusively detects extremely low concentrations of entrained sand in challenging conditions and provides real-time sand rates and an indication of solid particles production. Combined with Emerson’s Rosemount Corrosion and Erosion Transmitters, this comprehensive, reliable solution helps you make quick, data driven decisions to mitigate erosion risks associated with sand production, extend the operational life of your equipment, and optimize production efficiency.
The Rosemount SAM42 utilizes an acoustic sensor to detect sand in ultra-low concentration and capture the noise produced by particles impacting the pipe wall. This noise is processed using digital signal processing and, with the addition of a velocity input, generates reliable and actionable data, including sand rate, accumulated sand mass, and sand intensity. It connects to the Distributed Control System (DCS) through a field cable and outputs processed data without requiring dedicated software, servers, or additional field-wired hardware.
Leverage both the Rosemount SAM42 Acoustic Particle Monitor and Rosemount Wireless Corrosion and Erosion Transmitters to monitor both risk and impact of erosion, helping detect the risk of erosion before damage occurs and monitor areas where erosion risk is present.
Challenge: Erosion damage from increased sand production can often occur on the topside infrastructure, which results in compromised asset integrity, costly unplanned shutdowns, and inefficient operations.
Solution: The Rosemount SAM42 can help produce at sand-free rates or acceptable sand rates, thus controlling erosion risk and helping protect any asset from erosion damage. This results in cost savings by preventing unplanned shutdowns and maintaining asset integrity, while optimizing production for safe and profitable operations.
Challenge: Managing sandy flowback fluids in a cost-effective and timely manner, sand buildup at the bottom of separators causing inefficient separation processes and low-quality outputs, and sand entering the topside piping due to gravel pack failures, even with sand control measures in place.
Solution: The Rosemount SAM42 monitors flowback solids in crude oil wells and determines when to dispose of rental equipment, saving the operator money. It enables operators to monitor and control the sand accumulations at the bottom of the separator in real- time, ensuring the separation process of hydrocarbon remains efficient and delivers high quality product.
The Rosemount SAM42 can also monitor the efficiency of the cyclonic desander at the wellhead or monitor for gravel sand and minerals that may escape due to gravel pack failures.
Challenge: During the winter season, the energy demand peaks, requiring high velocity gas retrieval. This causes a greater risk for wear and erosion damage, which could lead to a decrease in gas supply, limiting profitability.
Solution: The Rosemount SAM42 continuously monitors for erosion risk, helping you maximize withdrawal flow rates in cold temperatures. This reduces the risk of process variability during peak periods, thus avoiding penalties for lack of supply and helping to boost revenue. It also helps enhance asset reliability, helping avoid the need for reactive maintenance activities (such as choke erosion) and frequent inspections.
Challenge: Sand erosion is a common issue for the wind turbines located in shallow waters that are cooled by circulating seawater. Sand can be drawn in, causing erosion in cooling pipes and damage to pumps and rotating equipment, which lift water up in the tower, potentially leading to cooling system failure.
Solution: By monitoring the sand flow in the system, the Rosemount SAM42 provides early warnings of erosion risks, helping operators take preventive actions and proactively plan maintenance, which extends the operational window.
Challenge: Abrasive sediments in the circulated water can accelerate turbine wear, often leading to shutdowns and the need for repairs or replacement of expensive equipment.
Solution: The Rosemount SAM42 proactively monitors the concentration of particles in the circulated water, helping to avoid damage and extend the turbines’ lifespans, which helps ensure continuous hydroelectric energy production.
Challenge: Similarly with the Upstream Oil and Gas industry, unwanted sand is drawn in with hot water and steam at high temperatures (100 °C to 400 °C) from the underground geothermal reservoir, which poses a risk for erosion damage.
Solution: The Rosemount SAM42 reliably monitors solids production in high temperature conditions to prevent wear on the turbines and generators and avoid unplanned outages, helping to maintain efficient operations.
Frequently Asked Questions (FAQs)
Sand is abrasive, causing erosion in flowlines, valves, pumps, and other applications. Erosion leads to metal loss, which can lead to equipment damage, equipment failures, environmental risk, costly repairs, reduced production, and ultimately, decreased profits.
If facilities only obtain “grab-samples” to characterize and quantify the entrained sand, this provides delayed information, which is poorly correlated with process events. Sand production can fluctuate significantly, creating safety risks to personnel and equipment through delayed decision making. Failure to act quickly exposes assets to excessive erosion, increasing maintenance expenses, and the risk of unexpected shutdowns. Through continuous monitoring, the Rosemount SAM42 can help warn you if there is an erosion risk and if the risk is increasing rapidly, allowing you to make quick decisions backed by comprehensive data.
Using both the Rosemount SAM42 Acoustic Particle Monitor, which monitors the risk of erosion, and Rosemount Wireless Ultrasonic Thickness (UT) Transmitters, which monitor the impact of corrosion and erosion, you can detect erosion risk before erosion damage occurs, helping you mitigate these risks, prolong the lifespan of your equipment, and optimize production efficiency.
You can use the Rosemount SAM42 without calibration, however, without any calibration, the Rosemount SAM42 will measure the raw noise, which is a mix of surrounding noise, flow noise, and sand produced noise. An increase in raw signal can indicate that sand is present in the flow, but it can also be caused by a rise in flow velocity, a nearby valve that just opened, or other factors.
Calibration helps avoid external noise or changes in process parameters that can be perceived as sand production. Background noise calibration eliminates surrounding and flow noise, allowing the device to more accurately identify sand noise. The noise profile differs between wells and even among wells at the same site (gas wells are typically quieter and multiphase flows are typically noisier). Therefore, calibrating the device for each specific location allows for tailored and more accurate measurements, rather than a one-size-fits-all approach.