DeltaV™ SaaS SCADA with Edge Connect
Edge device agnostic access to your scalable data analytics
Edge device agnostic access to your scalable data analytics
DeltaV SaaS SCADA with Edge Connect with Intelligent Edge Data Management solves the challenge of engineering how to utilize edge solutions, removes the complexity of understanding which communication protocols to use, and is designed to optimize data polling and reporting to reduce bandwidth and minimize costs, all while preserving data integrity and security.
Our purpose built IIoT cloud-native platform was developed from the ground up based on enhancing your OT infrastructure, complimenting everything your current OT does well, and provides several layers of additional benefits to increase your production, profits and sustainability.
Defeat technical challenges and gain highly flexible and scalable cloud-native advantages with edge device-agnostic access to your data you need quickly and efficiently, without technical hurdles that seamlessly integrates with your existing operating systems and OT infrastructure.
PacSystems™ IPC 2010 Industrial PC is perfect for processing time-series data from various sources like PLC’s, cameras, sensors, flow meters or valve manifolds, powering analytical solutions for remote monitoring, leak detection, and preventative maintenance applications.
DeltaV™ SaaS SCADA es una plataforma nativa de la nube IIoT diseñada para permitir que las industrias con uso intensivo de activos se conecten de manera rápida y segura, adquieran análisis y proporcionen control de dispositivos ubicados de forma remota en cualquier lugar y en cualquier momento por usuarios autorizados. Ayudamos a nuestros clientes a ser más productivos, rentables y sostenibles para mejorar la vida en todo el mundo.
Take control of making changes to your field devices including changing Hierarchy name, Time zone, Contract hour, Modem type and Connection type and settings. Gain increased visibility to your assets when you edit and update your Location tab fields like; Latitude, Longitude, GPS update method, Meter type, Enumeration sets, Sensor order sets and Sensor templates.