Rosemount™ Thermowells

Rosemount™ Thermowells

Meet process challenges with innovative technology that defines industry standards.

View Products
Rosemount 114C Thermowell

A Leader in Thermowell Reliability

For over 20 years, Emerson has been a leader in delivering thermowell reliability and application flexibility. Through our Rosemount Thermowell Design Accelerator, performing Wake Frequency Calculations is fast, easy, and yields the most reliable thermowell solution for your application. Our thermowell calculations are performed in accordance with the ASME PTC 19.3 TW standard, which helps ensure your thermowells are safe and avoid unforeseen downtime. Our thermowell portfolio consists of various process connections, materials, and styles, and can meet your desired specifications.

Meer lezen...
Klik om verder te gaan met lezen A Leader in Thermowell Reliability

Thermowells Overview

Thermowells (1) are closed-end metal tubes installed pressure-tight into process vessels or piping, protecting temperature sensors (2) from harsh industrial process conditions, such as flow-induced stress, high pressure and corrosive chemicals. Additionally, thermowells allow the sensor to be easily removed from the process for calibration or replacement without requiring a process shutdown. Based on the stem profile, you can optimize your thermowells for response time or robustness. For the most accurate temperature measurement, size your thermowell to place the tip in the center of the pipe.

Welded (1):

  • Used for high flow rates, pressures and temperatures

Flanged (2):

  • Used for high pressure/high flow rate processes

Threaded (3):

  • Most common, easiest installation, threaded into port on process

Van Stone (4):

  • Two-piece design, ideal for corrosive applications requiring exotic metal thermowells

Stepped (1):

  • Best thermal response time
  • Least robust profile
  • Produces lowest drag force


Tapered (2):

  • Good thermal response time
  • Good strength
  • Produces high drag force


Straight (3):

  • Slowest thermal response time
  • Most robust profile
  • Produces highest drag force


Twisted (4):

  • Patented Rosemount design
  • Used in high velocity and high accuracy control applications
  • Most robust thermowell design that allows for proper stem immersion in the pipe
  • Best results when it comes to suppressing harmful vortex shedding induced vibrations

Thermowell Solutions

A robust and versatile thermowell family­­. Precision manufactured in a wide variety of mounting styles, process connections, and materials for adaptability and compatibility.

  • Design flexibility allows you to modify the thermowell profile to fit exact needs
  • Large variety of standardized thermowell tests and certificates for traceability and safety
  • Access to thermowell calculation tool (according to ASME PTC 19.3TW) to ensure thermowell is safe in selected process condition

A New Twist on Thermowell Design.

  • Eliminates over 90% of dynamic stress on the thermowell
  • Decrease engineering time by removing the need to perform wake frequency calculations
  • Increase safety by greatly reducing the risk of thermowell failures with changing process conditions (start-up, shutdown, events)

See the Thermowell Comparison Video for an inside look at the benefits of using a Rosemount Twisted Square Thermowell.

Typically used in the chemical and pharmaceutical industries and designed to allow for a fast time response or for applications where long immersion lengths are needed.

  • Threaded and flanged mounting styles with stem profile options allow for application flexibility
  • Special testing options to meet process requirements, including external and internal hydrostatic pressure testing and dye penetration
Voor gebruik van deze website moet JavaScript worden ingeschakeld.