prd-rmt-temperature-adv-diag-banner-hero-img

About Temperature Advanced Diagnostics

Protect the quality and accuracy of your temperature measurements while proactively enhancing process insight.

prd-rmt-temperature-adv-diag-trans-thermowell

Safeguard the Accuracy of Your Process Temperature Measurement

Enhance the quality and accuracy of your temperature measurements with Temperature Advanced Diagnostics. These diagnostics monitor your processes to identify, report and troubleshoot the impact of environmental influences, sensor failures and intermittent or abnormal sensor conditions. With this capability, you are able to proactively protect your assets, optimize your processes and safeguard your people, facility and the environment.

Meer lezen...
Klik om verder te gaan met lezen Safeguard the Accuracy of Your Process Temperature Measurement

Asset Protection

Hot Backup™ Capability

Reduce process control disruption with Hot Backup Capability. This dual-input diagnostic prevents loss of measurement due to primary sensor failure. Unexpected failure of temperature measurement can cause safety, environmental or regulatory concerns and process shutdowns. With Hot Backup, the transmitter automatically sends a maintenance alert during primary sensor failure and switches the output to a secondary sensor without impacting your measurement signal. 

Meer lezen...
Klik om verder te gaan met lezen Hot Backup™ Capability
Loss of Measurement Risk

T/C Degradation

Thermocouple Degradation continuously evaluates thermocouple loop status. Thermocouple loops are often installed in high temperature processes where shutdowns are expensive and can be compromised by wire thinning, sensor degradation, and corrosion. Thermocouple Degradation monitors thermocouple loop resistance, detects degrading sensors before failure, and provides alerts when a user-specified resistance limit is exceeded. 

Meer lezen...
Klik om verder te gaan met lezen T/C Degradation
T/C Degradation

Open/Short Sensor

Open/Short Sensor Diagnostic alerts you to open or shorted sensor failure, the most common of sensor failures. These failures can be caused by shock, vibration, corrosion, wire thinning, bent wiring or contamination. This feature recognizes the sensor failure and generates an alarm to alert a need for maintenance, preserving measurement accuracy and health. 

Meer lezen...
Klik om verder te gaan met lezen Open/Short Sensor
3144P Transmitters Installed in Plant

Measurement Validation

If you can't tell whether an abnormal temperature reading indicates an actual process issue or simply a faulty sensor, you waste time trying to resolve the problem and risk shutting down your process more often than you need to. With Measurement Validation Diagnostic, you can distinguish valid measurement data from false readings, so you can rest assured that you’re controlling your process using only valid data, and preventing erroneous readings from causing unnecessary downtime.

Sensor Drift Alert

Maintain measurement integrity with the Sensor Drift Alert. This dual-input diagnostic detects the condition of degrading sensors on a transmitter. During sensor degradation, the temperature reported can drift from the actual value. This diagnostic monitors the two sensor readings continuously and when the difference in the reading between the two sensors exceeds a user-specified limit, the transmitter sends you an alert to indicate the status of the degrading sensor. 

Meer lezen...
Klik om verder te gaan met lezen Sensor Drift Alert
Activated sensor drift alert

Diagnostics Log

Ease troubleshooting efforts with a Diagnostics Log, a historical log of device alerts and alarms. This feature maintains the identity of the alarm or alert even when a temperature transmitter alarm quickly disappears. The Diagnostic Log records which alarms and alerts have occurred since the last device reset and provides access to the alarm information regardless of how brief, providing you added device status insight and simplifying maintenance.

Meer lezen...
Klik om verder te gaan met lezen Diagnostics Log
AMS Screen Showing a Temperature Alarm

Safeguard and Optimize Your Process

Operator Trend Views of Diagnostic in Action

Open Sensor Holdoff

Keep your processes running with Open Sensor Holdoff, a diagnostic that prevents false open sensor events from disrupting process control. High voltage transients, such as lightning and electrostatic discharge, can cause false open sensor alarms. With this diagnostic enabled, the transmitter waits for several updates to determine if an actual open sensor event has occurred before triggering an alarm. 

Meer lezen...
Klik om verder te gaan met lezen Open Sensor Holdoff

Configurable Process Alerts

Advanced Diagnostics include Configurable Process Alerts, a feature which allows you to set custom alarm levels based on specific process and application requirements. These alerts notify you when processes fluctuate beyond the unique or critical set points. Through customization of alarms and alerts, this diagnostic enhances the versatility and capability of process activity monitoring, ensuring accuracy and efficiency.

Minimum and Maximum Values Being Tracked

Min/Max Tracking

Min/Max Tracking proactively monitors temperature extremes, which aids in the troubleshooting of quality issues. This feature provides access to records of ambient and output temperature extremes. Ambient temperature tracking verifies that installation temperatures have not exceeded recommended operation limits. Min/Max Tracking monitors output temperatures, which can be used to ensure optimal temperatures are not exceeded in order to preserve process quality. 

Meer lezen...
Klik om verder te gaan met lezen Min/Max Tracking
EMF Compensation

EMF Compensation

Prevent induced voltages from affecting your measurement accuracy with EMF Compensation. In RTD measurement loops, small voltages known as EMFs can be induced on sensor wires, increasing the effective resistance and causing false temperature readings. The EMF Compensation diagnostic detects and eliminates erroneous voltages commonly caused by external factors, such as motors, calibration devices, corroding terminals or damaged sensor wiring. 

Meer lezen...
Klik om verder te gaan met lezen EMF Compensation
Operator Trend View of Transient Filter Diagnostic

Transient Filter

The Transient Filter diagnostic prevents intermittent sensor conditions from affecting accuracy. When subjected to a high vibration or a noisy environment, a temperature sensor can often report false temperature spikes. The Transient Filter recognizes and rejects these incorrect, intermittent temperature readings and filters out incorrect temperature spikes to minimize disruptions in process control. 

Meer lezen...
Klik om verder te gaan met lezen Transient Filter
Global Voltage Chart

Line Voltage Filter

The Line Voltage Filter provides temperature measurement protection from AC voltage effects. Temperature sensors can easily pick up noise from a 50Hz or 60Hz AC voltage source, and the transmitter can interpret this AC voltage interference as part of the measurement, causing an incorrect temperature reading. The Line Voltage Filter recognizes the AC voltage interference and filters out the noise for a more accurate reading.

Meer lezen...
Klik om verder te gaan met lezen Line Voltage Filter
Voor gebruik van deze website moet JavaScript worden ingeschakeld.