Minimize Erosion Risk to Help Optimize Production

Emerson’s Rosemount™ SAM42 Acoustic Particle Monitor non-intrusively detects extremely low concentrations of entrained sand in challenging conditions and provides real-time sand rates and an indication of solid particles production. Combined with Emerson’s Rosemount Corrosion and Erosion Transmitters, this comprehensive, reliable solution helps you make quick, data driven decisions to mitigate erosion risks associated with sand production, extend the operational life of your equipment, and optimize production efficiency.

Meer lezen...
Klik om verder te gaan met lezen Minimize Erosion Risk to Help Optimize Production
Rosemount SAM42

A Closer Look at the Rosemount SAM42 Acoustic Particle Monitor

How the Rosemount SAM42 Works

How the Rosemount SAM42 Works

The Rosemount SAM42 utilizes an acoustic sensor to detect sand in ultra-low concentration and capture the noise produced by particles impacting the pipe wall. This noise is processed using digital signal processing and, with the addition of a velocity input, generates reliable and actionable data, including sand rate, accumulated sand mass, and sand intensity. It connects to the Distributed Control System (DCS) through a field cable and outputs processed data without requiring dedicated software, servers, or additional field-wired hardware.

Meer lezen...
Klik om verder te gaan met lezen How the Rosemount SAM42 Works
Actionable Data and Insights

Actionable Data and Insights

  • Obtain instantaneous, accurate, and reliable sand production data (sand rate, accumulated sand mass, or sand intensity) to aid in decision making to help extend the operational lifespan of your equipment and decrease maintenance costs for optimal production.
  • Receive immediate alerts regarding changes in sand production or rapid sand accumulations, allowing faster corrective action and enhanced certainty around the health of your assets.
  • Anticipate and prevent erosion damage by using data to adjust flow rates or deploy mitigation strategies when sand levels reach a certain threshold, helping to increase productivity and equipment safety.
Meer lezen...
Klik om verder te gaan met lezen Actionable Data and Insights
Easy to Use, Install, and Deploy

Easy to Use, Install, and Deploy

  • Avoid process penetrations and the need for a process shutdown when installing or retrofitting the Rosemount SAM42 Acoustic Particle Monitor due to its non-intrusive design.
  • Utilizes single cable deployment, avoiding software requirements and allows direct connection to a control or asset management system.
  • Compact and flame-proof design supports an easy and safe deployment in-field with simpler maintenance and reduced operational costs.
  • Reliably obtains measurements in conditions with pipe surface temperatures of up to 290 °C.
Meer lezen...
Klik om verder te gaan met lezen Easy to Use, Install, and Deploy

Sand Detection Monitoring + Corrosion and Erosion Transmitters

Leverage both the Rosemount SAM42 Acoustic Particle Monitor and Rosemount Wireless Corrosion and Erosion Transmitters to monitor both risk and impact of erosion, helping detect the risk of erosion before damage occurs and monitor areas where erosion risk is present.

Meer lezen...
Klik om verder te gaan met lezen Sand Detection Monitoring + Corrosion and Erosion Transmitters

Common Industries and Applications

Manage Erosion Risk and Damage

Challenge: Erosion damage from increased sand production can often occur on the topside infrastructure, which results in compromised asset integrity, costly unplanned shutdowns, and inefficient operations.

Solution: The Rosemount SAM42 can help produce at sand-free rates or acceptable sand rates, thus controlling erosion risk and helping protect any asset from erosion damage. This results in cost savings by preventing unplanned shutdowns and maintaining asset integrity, while optimizing production for safe and profitable operations.

Manage Erosion Risk and Damage

Optimize Flowback Operations, Manage Separator Efficiency, or Simply Validate Performance of Sand Control Methods

Challenge: Managing sandy flowback fluids in a cost-effective and timely manner, sand buildup at the bottom of separators causing inefficient separation processes and low-quality outputs, and sand entering the topside piping due to gravel pack failures, even with sand control measures in place.

Solution: The Rosemount SAM42 monitors flowback solids in crude oil wells and determines when to dispose of rental equipment, saving the operator money. It enables operators to monitor and control the sand accumulations at the bottom of the separator in real- time, ensuring the separation process of hydrocarbon remains efficient and delivers high quality product.                                                                                                                                                                                                         

The Rosemount SAM42 can also monitor the efficiency of the cyclonic desander at the wellhead or monitor for gravel sand and minerals that may escape due to gravel pack failures.

Optimize Flowback Operations

Underground Gas Storage

Challenge: During the winter season, the energy demand peaks, requiring high velocity gas retrieval. This causes a greater risk for wear and erosion damage, which could lead to a decrease in gas supply, limiting profitability.

Solution: The Rosemount SAM42 continuously monitors for erosion risk, helping you maximize withdrawal flow rates in cold temperatures. This reduces the risk of process variability during peak periods, thus avoiding penalties for lack of supply and helping to boost revenue. It also helps enhance asset reliability, helping avoid the need for reactive maintenance activities (such as choke erosion) and frequent inspections.

Underground Gas Storage

Offshore Wind

Challenge: Sand erosion is a common issue for the wind turbines located in shallow waters that are cooled by circulating seawater. Sand can be drawn in, causing erosion in cooling pipes and damage to pumps and rotating equipment, which lift water up in the tower, potentially leading to cooling system failure.

Solution: By monitoring the sand flow in the system, the Rosemount SAM42 provides early warnings of erosion risks, helping operators take preventive actions and proactively plan maintenance, which extends the operational window.

Offshore Wind

Hydroelectric Power Generation

Challenge: Abrasive sediments in the circulated water can accelerate turbine wear, often leading to shutdowns and the need for repairs or replacement of expensive equipment.

Solution: The Rosemount SAM42 proactively monitors the concentration of particles in the circulated water, helping to avoid damage and extend the turbines’ lifespans, which helps ensure continuous hydroelectric energy production.

Hydroelectric Power Generation

Geothermal Energy

Challenge: Similarly with the Upstream Oil and Gas industry, unwanted sand is drawn in with hot water and steam at high temperatures (100 °C to 400 °C) from the underground geothermal reservoir, which poses a risk for erosion damage.

Solution: The Rosemount SAM42 reliably monitors solids production in high temperature conditions to prevent wear on the turbines and generators and avoid unplanned outages, helping to maintain efficient operations.

Geothermal Energy

Frequently Asked Questions (FAQs)

Why is sand (or other solid particles) a concern for my facility?
Why should facilities monitor for erosion in real-time?
Why is it beneficial to use both Rosemount Wireless Ultrasonic Thickness (UT) Transmitters and the Rosemount SAM42 Acoustic Particle Monitor together?
Can the Rosemount SAM42 Acoustic Particle Monitor measure out-of-the box (i.e. without calibration)?
Why is calibration important for Acoustic Sand Detectors?
Meer lezen...
Klik om verder te gaan met lezen Frequently Asked Questions (FAQs)
Voor gebruik van deze website moet JavaScript worden ingeschakeld.