About Solids Measurement

About Solids Measurement

Solve Your Challenges in Bulk Solids Applications with Level Measurement​

Solids Measurement Dusty Application

Solids Level Measurement

Measuring the level of solids can be a challenge due to material properties, uneven surfaces with irregular shapes, and high levels of dust. Additionally, solid materials often have low dielectric constants, making them hard to measure.​

Rosemount™ Level Measurement Instrumentation for Solids Applications encompasses diverse technologies—Non-Contacting Radar Transmitters, Guided Wave Radar Transmitters, and Solids Switches—that will help you obtain insights into your processes, reduce interruptions, optimize production, and achieve a higher level of safety across various industries.​

View Products
Meer lezen...
Klik om verder te gaan met lezen Solids Level Measurement

Solids Level Measurement

The main benefit of a continuous level measurement is that it can be used to control a process or ensure material availability. Having a continuous insight into the process enables process optimization, reduced interruptions and a higher level of safety. 

In level measurement there are often relatively fast level changes and low dielectrics. Radar devices are generally very good at handling this and are therefore recommended for level control and inventory management.

Solids level switches consists of several technologies that are suitable for full, demand or empty detection for all bulk media in all types of vessel.

They are simple to use and install, robust and reliable, insensitive to dust, electrical charge and adhesion. They can be used for simple process control, or handle extreme conditions such as high temperatures, pressure, mechanical stress and tensile forces. 

To ensure a safe process, multiple devices can be installed in a vertical, horizontal or oblique position. 

All level measurement instruments are affected by the uneven surfaces in solids applications. The material characteristics and silo size will affect the structure of the surfaces, which affects the preferred installation location and choice of technology. 

Best practice is to have both continuous and point level measurement instrumentation to ensure a safe and reliable operation.

There is often a considerable amount of dust created during the fill cycle of solid materials.

Both radar and level switches can handle dust in the vapor space without being disturbed. Other technologies such as ultrasonic and laser devices are less suitable since their signal is significantly impacted by dust.

It is important to consider where in the silo the level will be changing, depending on the material characteristics, silo size and filling location. The closer the device is mounted to the filling point, the larger the risk of measurement interference. 

Radar instruments are top-down installations, while point level switches are mounted in a vertical, horizontal or oblique position. To ensure a safe and reliable operation, multiple devices on different locations are recommended. For some applications, choosing a tank that does not corrode over time is key, especially in outdoor settings. For plastic tanks and drums, non-contacting radar devices’ measurements can penetrate the plastic roof, thus allowing installation above a plastic tank.​

No technology is perfect for all applications and the choice of technology is most often application dependent.  

Non-contacting radar is an all-around technology for use in a large variety of applications. Guided wave radar is suited for low DC, long ranges and when installation area is restricted. Switches consists of several technologies that are suitable for full, demand or empty detection for all bulk media in all types of vessel.

Common Level Measurement Solids Applications

Dusty Solids Measurement Application Solved

Application Guide: Bulk Solids Level Measurement

Your 150 page guide to choosing the right product for your solids measurement application

Get Guide
Voor gebruik van deze website moet JavaScript worden ingeschakeld.