How It Works

Eliminate Hardware for FAT

The CSLS and the rest of DeltaV SIS with Electronic Marshalling hardware components can be virtualized to enable the configuration and testing of the entire DeltaV SIS system in a high-fidelity virtual environment.

Simulated SLS are easily configured on ProfessionalPLUS and Application Stations, and support both simplex and redundant configurations. Simulate for SIS also supports both local and global peer-to-peer communications of secure parameter references.

Ship Hardware to Site Earlier

Since hardware is no longer required for configuration development or software FAT, all hardware can be shipped directly to site. This not only reduces cost but eliminates project-schedule dependencies.

No Changes Needed for Transfer

Configuration does not require modification to be transferred to physical components.

Virtual CSLS uses exactly the same code as the physical CSLS, and the configuration does not require any modification to be transfer to the physical system.

Transferring SLS configuration between on-line and simulation environment is easy using export/import functions. 

By examining the module CRC, users can make sure safety logic was not impacted when transferring to the physical system.

The Latest

Redesigned Mobile App for Emerson’s SCADA in the Cloud Drives More Efficient, Optimized Operations

DeltaV SaaS SCADA mobile app updated to empower operators and technicians with more visibility, awareness and customization options regardless of...

Emerson’s Automation Platform Drives Data Mobility Across Life Sciences Value Chain

New, purpose-built, purpose-driven suite of products in DeltaV Automation Platform connect end-to-end from R&D through commercial manufacturing...

Emerson’s New Edge Device Simplifies SCADA Architecture

The DeltaV SaaS SCADA with Edge Connect edge solution combines the power of edge computing with the flexibility of a cloud platform
Voor gebruik van deze website moet JavaScript worden ingeschakeld.