DeltaV Process Specification Management

DeltaV™ Recipe Transfer Management

Seamless data exchange to accelerate technology transfer.

Integration of most commonly used software

To enable DeltaV PSM to create a continuum of product and process knowledge throughout the entire drug development lifecycle, DeltaV RTM facilitates integration of other systems, such as enterprise resource planning (ERP), electronic lab notebooks (ELN), and laboratory information management systems (LIMS).

Meer lezen...
Klik om verder te gaan met lezen Integration of most commonly used software
Integration of most commonly used software

Technology transfer

Technology transfer

DeltaV RTM facilitates automatic transfer of process parameters from DeltaV PSM to production systems such as the distributed control system and manufacturing execution system (MES). This significantly reduces the time required to both perform technology transfers and manage process parameter changes.

Meer lezen...
Klik om verder te gaan met lezen Technology transfer

External application interfaces

DeltaV RTM uses an integration framework to create different external application interfaces (EAI), also known as extensions, that are decoupled from DeltaV Process Specification Management (PSM) software. EAIs enable external applications to seamlessly exchange data with DeltaV PSM. DeltaV RTM can create three main types of extensions:

  • Application Programming Interface (API) extensions
  • Data Pipeline Extensions (DPE)
  • Report Extensions
Meer lezen...
Klik om verder te gaan met lezen External application interfaces
External application interfaces

Key Features

Flexible Integration Framework

Multiple interfaces are available for exchanging different data formats to and from DeltaV PSM.

Flexible Integration Framework

Standard and Custom System Interfaces

DeltaV RTM provides standard interfaces for integration with external applications.

Standard and Custom System Interfaces

Commonly Used Data Exchange Formats

DeltaV RTM standard interfaces use commonly used data exchange formats, including JSON and XML. Custom interfaces can define any required data format.

Commonly Used Data Exchange Formats

Independent validation from DeltaV PSM Software

Extensions have their own lifecycle allowing for independent validation from the DeltaV PSM software.

Independent validation from DeltaV PSM Software

Additional reporting capabilities

The integration framework provided by DeltaV RTM can enable DeltaV PSM to offer additional reporting capabilities. The API interface allows DeltaV PSM to communicate with document management systems such as Informetric AgileDoc™. Using the API interface, an external system can generate custom reports. For example, Informetric AgileDoc can generate Master Batch Records using the recipe information in DeltaV PSM to support sites that still execute batches manually.

Additional reporting capabilities
DeltaV Process Specification Management
DeltaV Process Risk Assessment

Explore Complementary Solutions

The DeltaV Process Knowledge Management software suite includes solutions for simplified risk assessment and technology transfer. These leverage the standardized process specifications and seamless integration capabilities provided by DeltaV PSM.

DeltaV Process Specification Management (PSM)

PSM supports drug development from research to manufacturing, offering structured repository and collaboration for recipe management, enabling global teams and CMOs to scale and transfer technology efficiently.

DeltaV Process Specification Management
DeltaV Process Risk Assessment

DeltaV Process Risk Assessment simplifies managing and scaling risk assessment activities by using existing recipes built in DeltaV PSM. Users can effortlessly create different types of quantitative studies such as Cause and Effect and Failure Mode and Effect Analysis (FMEA).

DeltaV Process Risk Assessment

Connect with Us

Voor gebruik van deze website moet JavaScript worden ingeschakeld.