Rosemount™ Temperature Sensors

Rosemount™ Temperature Sensors

Temperature measurement solutions built for consistency and precision

Boost Accuracy and Stability with the Right Sensors

Boost Accuracy and Stability with the Right Sensors

Emerson is your one-stop solution for your RTD and thermocouple temperature sensor needs. We offer many calibration options, including Callendar-Van Dusen constants for transmitter-sensor matching to provide the highest level of accuracy. With a variety of sensors available, you’re able to meet a range of industrial application requirements with accuracy, repeatability and stability, while ensuring consistent process control, production efficiency, quality and safety.

Meer lezen...
Klik om verder te gaan met lezen Boost Accuracy and Stability with the Right Sensors

Temperature Sensor Solutions

A flexible, versatile design that offers options for meeting system requirements and can meet global hazardous location approvals.

  • A faster response time vs. RTD’s
  • Excellent vibration resistance
  • High accuracy capabilities
  • J, K and T thermocouple types and meets ASTM and IEC standards

A robust and reliable RTD offering calibration options for time-saving, ready to install RTD installations.

  • Pt-100, single or dual element
  • Offers Callendar-Van Dusen constants for transmitter-sensor matching to provide the highest level of accuracy-321 to 1112°F (-196 to 600°C)
  • Thin-film and wire-wound design for application flexibility

Easy to update in the field without tools. Diagnose and troubleshoot in less time with advanced diagnostics to optimize your time and process. 

  • Simple, bolt-on installation
  • Non-intrusive surface measurement  
  • Silver or nickel tip options for improved response time
  • Simple solution for high-velocity applications, high particulate, corrosive and retrofit applications

A wire-wound Pt100-385 sensor offering a single or dual element configuration with Class A or B accuracy. 
Not available in North America or Latin America.

  • Fast response time
  • Good vibration resistance, 
  • High accuracy

Offers you a selection of enclosures and connection heads as well as calibration options. A great solution for industrial, high-vibration applications.

  • Thin film design
  • Single element, Class B Pt100- 385 sensor with fast response time
  • Calibration to specific schedules or Callendar-Van Dusen constants

A perfect solution for hygienic applications, its aseptic process connection is suitable for clean-in-place (CIP), dead-pocket free, measurement applications.

  • Integrated T-Well included
  • 3A certification
  • Several Tri-Clamp process connections to choose from

A reliable and affordable transmitter for use in common single point applications.

  • Metric/DIN style RTD sensor 
  • Fast response time
  • Good vibration resistance
  • High accuracy

Offers cut-to-fit capability.

  • Offers cut-to-fit capability 
  • Eliminates the need to stock large selections of sensors
  • Available with fixed or adjustable mounting fitting

Offers cut-to-fit capability .

  • Compact design is perfect for tight areas
  • Single and dual element configurations
  • Class A or B accuracy or a calibration schedule option with Callendar-Van Dusen constants 

Offers cut-to-fit capability .

  • Offers real-time, digital accuracy and rapid change detection
  • Temperature measurements of up to 302 °F (150 °C)
  • Perfect for continuous monitoring of remote fluid, material and equipment temperatures

Offers cut-to-fit capability.

  • Direct media sensor for high-pressure fluids in machinery, engines and process equipment 
  • Platinum RTD for rapid response times and  precise data
  • Customizable sensor options available for fit-for-use designs
  • Temperatures up to 500 °F (250 °C)

Offers cut-to-fit capability.

  • Fast response times produce precise measurement data 
  • Customizable sensor options available for fit-for-use designs
  • Withstands corrosion and oxidation-great for harsh and extreme environments
  • -4 to 482 °F (-20 to 250 °C)
Voor gebruik van deze website moet JavaScript worden ingeschakeld.