Electrowinning

Electrowinning

Electrowinning emphasizes optimization of metal recovery, using precise process monitoring to enhance operational efficiency and ensure safety compliance.

Diagrams

Electrowinning

Electrowinning

Rosemount 8705 Flanged Magnetic Flow Meter Sensors

Rosemount 8705 Flanged Magnetic Flow Meter Sensors
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed...

Rosemount™ 848T Wireless Temperature Transmitter

rosemount 848t wireless temperature transmitter
Rosemount 848T Wireless Temperature Transmitter is the premier choice for high density measurements via a WirelessHART®device. This transmitter accepts up to four independently configurable inputs, dramatically reducing your installation and operational costs...

Rosemount 8705 Flanged Magnetic Flow Meter Sensors

Rosemount 8705 Flanged Magnetic Flow Meter Sensors
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed...

Rosemount 8705 Flanged Magnetic Flow Meter Sensors

Rosemount 8705 Flanged Magnetic Flow Meter Sensors
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 228 Toroidal Conductivity Sensor

rosemount 228 toroidal conductivity sensor
The Rosemount 228 Toroidal Conductivity Sensor reliably measures conductivity in highly conductive electrolyte solutions up to 2 S/cm (2,000,000 µS/cm). These conductivity sensors work in dirty and corrosive applications where metal electrode sensors would...

Make Emerson Your Trusted Mining Expert

Measurement instruments are essential for driving mining excellence across the entire process, from crushing to tailings dam. Our comprehensive suite of product offers cutting-edge monitoring and control of pressure, temperature, level, and flow, ensuring mining operations are safer, smarter, and more sustainable. By harnessing our innovative solutions, mining companies can fine-tune processes, anticipate maintenance needs, minimize environmental impact, and maintain peak productivity. 

Meer lezen...
Klik om verder te gaan met lezen Make Emerson Your Trusted Mining Expert

Common Applications for Electrowinning

Level Monitoring in Electrowinning Tanks

Low tank level affects the cathodes production and increases the risk of explosion
Voor gebruik van deze website moet JavaScript worden ingeschakeld.