Multiphase Flow Meter

Multiphase Flow Measurement

Robust, reliable and field proven multiphase flow measurement instrumentation

Multiphase Flow Meter

User Friendly Multiphase Flow Meters You Can Rely On

High quality measurement of multiphase flow, without the need for separation, is required in an ever-growing variety of applications and field conditions worldwide.

When selecting a multiphase flow meter from Emerson, you can be assured of robust and reliable measurement performance in any multiphase flow application. With over 30 years of field experience and a global presence, you can be confident of both the measurement instrument and the support you need, from a supplier you know and trust.
 

Meer lezen...
Klik om verder te gaan met lezen User Friendly Multiphase Flow Meters You Can Rely On

Application Examples

Allocation Measurement

Many assets have joint ownership or points where flow from different assets may comingle. The high-quality, robust, reliable and repeatable measurement data obtained from the Roxar multiphase meters support you in ensuring financial gain is allocated as it should be. By using multiphase flow meters for these applications, there can be huge savings in piping, separators, and equipment footprint, as well as a field proven instrument from Emerson providing a reliable measurement solution.

Meer lezen...
Klik om verder te gaan met lezen Allocation Measurement
Allocation Measurement with Multiphase Flow Meters

Flow Assurance

Ensuring the integrity and safety of all your facilities is important. The Roxar multiphase meters have unique measurement techniques, that enable the ability to report even the smallest changes in water production, as well as detect scale and wax build-up. The highly sensitive measurements arm you with data to inform your actions to protect and maintain your facilities effectively.

Meer lezen...
Klik om verder te gaan met lezen Flow Assurance
Multiphase Flow Meters Supporting Flow Assurance Goals

Production Optimization

The real-time, high-resolution data provided by Roxar multiphase meters supports your ability to make data driven decisions and to carefully monitor the effects of adjustments made. Ultimately, whether your application is onshore or offshore, a fixed installation or mobile, single well or multi-well, the data obtained can support your ability to produce as much hydrocarbon as possible and as effectively as possible, maximizing profit.

Meer lezen...
Klik om verder te gaan met lezen Production Optimization
Production Optimization with Multiphase Flow Meters

Unconventional Shale Market

Although applications in the unconventional oil and gas market align with the three previous application examples provided, it deserves a special mention, given how diverse the flowing conditions are, when compared to the conventional oil and gas market. Whether your application is shale oil, wet gas or dry gas, Emerson has considerable field experience in the shale market with the Roxar 2600 MPFM, and you can be confident when selecting your measurement instruments from Emerson.

Meer lezen...
Klik om verder te gaan met lezen Unconventional Shale Market
Multiphase Metering for Unconventional Shale

Well Testing Operations

When performing well testing operations, moving large, heavy pieces of equipment from location to location can be challenging. It is also important that instrumentation is user friendly and efficient to commission at each new location. By using the Roxar 2600 Multiphase Flow Meter, you can be assured of a high-performance measurement instrument, providing you with the data you need, with an intuitive and effective web user interface, streamlining all required interactions with the meter.

Meer lezen...
Klik om verder te gaan met lezen Well Testing Operations
Well Testing Operations

How It Works

Raw Data Measurement

Measurement Techniques

The Roxar 2600 MPFM utilizes a number of raw data measurement techniques. The components included are an electrical impedance section, gamma density measurement when this is included in the supply, a field replaceable venturi section and a Rosemount MVT. These raw data measurements are all that are required to provide high quality data regarding your multiphase flow. The next step is ensuring the data is correctly interpreted within the meter software.

Meer lezen...
Klik om verder te gaan met lezen Measurement Techniques
Rapid Adaptive Measurement

Roxar Rapid Adaptive Measurement™

Roxar Rapid Adaptive Measurement is the embedded software for the Roxar 2600 MPFM. The raw data measurements are taken into this software, where 3 decades of experience is put to good use. The software utilizes various modules with parallel computation, each suitable for unique flowing conditions.  With self-assigned confidence levels for each module, the software automatically selects the most suitable module at any given moment.  All this computation power is provided at a resolution of 10Hz.

Meer lezen...
Klik om verder te gaan met lezen Roxar Rapid Adaptive Measurement™
Roxar 5726 Multiphase Transmitter Modular MV with Sunshield

5726 Multiphase Transmitter

The Roxar 5726 Multiphase Transmitter contains all of the electronic hardware for the Roxar MPFM and is mounted directly onto the meter body. This simplifies cabling needs and installation requirements. An intuitive Web User Interface guides you through all interactions with the meter that may be required. There is incredible processing power and data storage capabilities, ensuring that no matter what measurement or feature requirements may come, your meter is fit for the future.

Meer lezen...
Klik om verder te gaan met lezen 5726 Multiphase Transmitter
Service Support

Service Support

Emerson has an extensive and experienced service organization. The service engineers have been specifically trained and qualified to support the Roxar MPFM to the high standard you expect. These worldwide capabilities mean you are sure to find a local service engineer ready to support your needs. Should you encounter a challenge and require support, or wish to perform regular maintenance, checks and calibrations, we have the worldwide organization in place to support you.

Meer lezen...
Klik om verder te gaan met lezen Service Support
Performance Monitoring

Performance Monitoring

The Roxar 2600 MPFM has considerable automation and self-diagnostic capabilities, however some extra attention and assurances can be extremely valuable. With Performance Monitoring services, Emerson experts provide support by proactively monitoring the performance of your Roxar MPFM install base. This enables a data driven actions approach to any meter interactions or field work, enhancing both efficiency in resource use and confidence in measurement performance.

Meer lezen...
Klik om verder te gaan met lezen Performance Monitoring

Documents

Voor gebruik van deze website moet JavaScript worden ingeschakeld.