Ovation Green
Optimize renewable energy asset operations with Ovation™ Green, an integrated, reliable and robust portfolio of innovative, purpose-built software and automation solutions.
Concentrated solar power parabolic trough and central receiver plants, and photovoltaic solar power plants have unique operational and control challenges. Solar power producers are seeking to implement renewable assets in a manner that ensures regulatory compliance while mitigating cost, risk, and staff impacts.
Ovation™ DCS and SCADA systems can help control critical solar power generation processes, increase operational efficiencies and megawatt production, and realize long-term O&M savings.
Solar photovoltaic (PV) plant operators face increased pressure to not only curtail plant output, but also provide controls that support the stability and security of the grids they serve.
Emerson understands these challenges and has optimized its automation technology to meet the unique needs of the solar PV industry. Ovation Green’s full suite of grid interface control features provide stable and secure output control at the plant’s point of interconnect (POI) with the grid.
Solar farm operators require a reliable, open, scalable and integrated automation platform with a power plant controller (PPC) specifically designed to monitor, operate and manage assets at a single site or a fleet of sites. The Ovation power plant controller is a field-proven platform that meets the unique needs of the solar photovoltaic industry. Additionally, the seamless integration of Emerson's controller and SCADA system enhances reliability, interoperability, and scalability.
Emerson’s Ovation Green SCADA software for PV provides an integrated, scalable control solution to maximize kWh output and profitability while contributing to utility-grid and/or microgrid stability. It also provides secure, remote monitoring of PV operations from mobile devices or a central control room. Lastly, the system is optimized to collect data from inverters, solar array trackers, combiner boxes, meteorological stations, transformers, switchgear and battery management systems/inverters.
Emerson’s Ovation Green SCADA system is a field proven automation solution for concentrated solar power (CSP) central receiver plants. It is designed to encompass the entire plant including the solar field, central tower, and the interfaces to external systems. The fully integrated system will technically and commercially connect your central receiver unit with the grid.
Emerson has over two decades of experience providing automation solutions to customers with concentrated solar power (CSP) parabolic trough plants. The Ovation Green SCADA platform is a fully integrated automation solution that properly operates, connects and regulates the plant. It also makes information seamlessly available throughout your organization - enabling stakeholders to make faster, more effective operating decisions.