Cracking Furnace Dilution Steam Control

Cracking Furnace Dilution Steam Control

Improve yield, reduce maintenance and decrease coke deposition rate

Increase Olefins Production and Reduce Maintenance Cost

Failure to maintain the optimal steam to hydrocarbon ratio in the cracker reduces olefins production and increases the coke deposition rate. Dilution steam is often measured using several redundant differential pressure transmitters piped to an orifice plate which are prone to impulse line plugging from coke fines in the steam. Rosemount dual and quad vortex meters have a non-clog design that have been proven to increase plant efficiency by as much as 2% and reduce decoking cost and maintenance.

En savoir plus
Cliquez pour continuer la lecture Increase Olefins Production and Reduce Maintenance Cost
Cracking Furnace Dilution Steam Control

Media & Case Studies

Learn how SIL 2/3 certified Rosemount 8800 Vortex Flow Meters can help you increase safety, improve measurement reliability, and enhance process availability.

Related Product Applications

Ethylene Custody Transfer

Reduce Lost and Unaccounted for

Reduce Steam Losses

Reduce emissions and energy consumption

Improve Cooling Water Quality

Control Corrosion

Plant Air and Gas Distribution

Reduce gas consumption and energy cost

Tank Dewatering

Reduce environmental fines, product loss and tank corrosion

Improve Plant Mass and Energy Balance

Reduce losses, improve efficiency, and minimize energy consumption

Activez JavaScript pour utiliser ce site Web.