Clamp-on Ultrasonic Flow Meters

Flexim non-intrusive ultrasonic flow meters are innovative devices designed to accurately measure fluid flow rates without the need for any intrusion into the fluid-carrying pipeline. Flexim flow meters are highly versatile and can be used in various industries and applications. One of the significant advantages of Flexim non-intrusive flow meters is their ability to handle a wide range of fluid types, temperatures, and pressures. Whether it's a high-temperature steam line or a low-viscosity liquid, these clamp-on flow meters provide accurate measurements. Another significant advantage is that many models are portable and can be used in hard-to-reach locations. 

If you want more information about these flow meters and all the benefits they can provide for your operations, browse through the product listings below or get in touch with one of our experts today. 

Read More...
Click to continue reading Clamp-on Ultrasonic Flow Meters

Non-Intrusive Ultrasonic Flow Meters

1-23 of 53 results in Products
: