There are constant pressures to find efficiencies while maintaining and enhancing measurement quality. It can be challenging to know what technology to invest in. The Roxar 2600 Multiphase Flow Meter is a robust, sensitive, high-quality multiphase measurement instrument, designed to be robust to rapidly changing and challenging flow conditions. With a high-quality measurement instrument, field proven in shale applications; flowback, initial, mid and late life production, you can be confident of selecting an instrument suitable for your needs.
The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviors due to continuous changes in water, oil and gas, the Roxar 2600 Multiphase Flow Meter can adapt to the different flow regimes using advanced sensor capabilities to determine not only the rapid changes of the total flow but also address complex combinations of phase distribution.
In today’s changing market conditions, operators in the unconventional shale are looking to increase the ROI for their assets. Watch how the Roxar 2600 (Multiphase Flow Meter) MPFM is a tool that can help provide real-time insight for well-performance.