In the hydrocarbon industry, achieving optimal separation efficiency is crucial for maximizing product throughput and ensuring process reliability. Level measurement technologies such as guided wave radar, chambers and switches can help users to address the challenges from hydrocarbon separation processes by providing accurate and reliable measurements, isolating devices from harsh process conditions and detecting media build-up, ensuring timely maintenance and preventing process disruptions.
Integrating these level measurement devices into hydrocarbon separation processes allows operators to achieve precise control over each stage of separation.
Rosemount 2130 Level Switch is developed for challenging applications, tough operating conditions and safety critical environments. Its robust construction and built-in powerful diagnostics will allow you to focus on the essential part - your plant. It is a plug-and-play device, which means that it is easy to install and does not require any advanced configuration or calibration. It is also virtually unaffected by process conditions, which makes its measurements extremely reliable. The Rosemount 2130 is SIL 2 certified for safety instrumented systems. It will make sure that you stay safe from overfill, while at the same time optimizing your tank usage.