AMS WIRELESS VIBRATION MONITOR 

Simplify Condition Monitoring on an Expanded Number of Rotating Machinery Assets

Many organizations lack the headcount and analysis expertise to expand their monitoring program to all the necessary equipment in their facility. The AMS Wireless Vibration Monitor will extend your reliability program to an unprecedented number of plant assets – including those in hazardous or hard to reach areas, or balance-of-plant assets – and deliver maximum visibility to asset health. The unit features complete data acquisition – triax vibration with temperature and PeakVue measurements – to provide a sophisticated look at asset health on par with other online and portable monitoring options.
 

Connect with an Expert

Connect with an Expert

Join the growing family of satisfied users across the world. Get started with Emerson's AMS Wireless Vibration Monitor today. 

Unique, Limited-Time Offer: Trade-In Discount Opportunity 


By submitting this form, I acknowledge Emerson’s Privacy Notice.

PeakVue Plus Automated Prescriptive Analytics

Since its release in 1995, Emerson’s PeakVue has long been recognized as the premiere technology for detecting rolling element bearing defects. PeakVue Plus Analytics take PeakVue a step further to provide prescriptive analytics.

AMS Wireless Vibration Monitor uses PeakVue™ Plus technology to cut through the complexity of machinery health analysis and provide a simple, reliable indication of equipment health via a single trend. PeakVue Plus detects impacting on critical components like bearings and gears and tells the technician if that impacting is a result of common issues such as lubrication or bearing failure.

More on PeakVue Technology 

Quicker ROI, Lower Total Cost of Ownership and Many Integration Options

Reduce installation and project engineering costs when compared with other monitoring techniques. Integrate to systems like DeltaV, AMS Optics, AMS Machine Works, AMS Device Manager, Plantweb Insight, plant historians, data lakes, control systems, AI/ML and analytics platforms, and more.

Bullet
WirelessHART® Network

AMS Wireless Vibration Monitor uses a WirelessHART® mesh network, making each sensor both a transmitter and receiver. If normal path to the gateway is unavailable, it uses neighboring sensors as a through point, resulting in a more reliable wireless network. Fully compatible with existing WirelessHART networks and AMS 9420 installations. 

Bullet
3-5-year Battery Life

No highly skilled plant employee wants to spend their time changing batteries on the hundreds or thousands of wireless sensors scattered around the plant. The AMS Wireless Vibration Monitor battery unit will run for 5 years under normal operating conditions. This allows your experts to spend more time on high-value tasks. 

Bullet
Superior Data Acquisition

AMS Wireless Vibration Monitor offers detailed diagnostic data featuring an industry-leading sampling rate of 51.2 kHz. High frequency, high resolution waveform are available on demand and on schedule, and spectra is calculated and transmitted with up to 1600 Lines of Resolution, ideal for in-depth diagnosis with AMS Machine Works software.

Bullet
13 Configurable Parameters

Generate up to thirteen parameters to facilitate fast assessment of machine condition. While the default settings will apply to the most common plant assets, these parameters are also fully configurable, and may be customized to focus on specific machine characteristics indicating asset health or process performance.

Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability

Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.

Brochure: Asset Management with an Intuitive Approach to Drive Reliability

The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.

Learn more by exploring the AMS brand webpage.

Read More...
Click to continue reading Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability
Asset Management with an Intuitive Approach to Drive Reliability Brochure
Please enable JavaScript to use this website.