Iron powder is stored in a silo before it is mixed with bentonite clay/dolomite and limestone in the balling drum. Iron powder generates heavy dust during the filling process and tends to stick to the silo walls, creating rat holes and build-ups. As it is a critical material for the process, the users seek to control and monitor the actual level in the silo, to prevent process stoppages.
The Rosemount 2555 Solids Level Switch is robust and suitable for all solids bulk media in all types of vessels. It can be used for full, demand or empty detection and is designed for low dielectric medias and extreme conditions such as high temperatures, high mechanical stress and high tensile forces.
The Rosemount 2501 Solids Level Switch withstands heavy loads and extreme temperatures, and is suitable for full, demand or empty detection for all bulk media in all types of vessel. It is a simple, robust and reliable technology that is insensitive to dust, electrical charge, adhesion, extreme temperature and pressure. It is simple to install and can be mounted in a vertical, horizontal or oblique position.