In the distillation process, precise control over milling is essential for maximizing yield and ensuring product quality. There are two primary milling methods: wet milling and dry milling, each requiring specialized measurement instrumentation. During wet milling, accurate control of water addition is critical to facilitate optimal separation of extracts and preserve the integrity of the husk. Conversely, in dry milling, precise measurement of grain particle size is necessary to achieve the proper consistency for an efficient mashing process. Advanced measurement instrumentation is vital in both milling methods to maintain consistency, optimize operations, and ensure the production of a high-quality distilled spirit.
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.