I/O you can take to extremes. Emerson’s Intrinsically Safe I/O is certified for the harshest operating conditions.

Intrinsically Safe I/O

Emerson’s intrinsically safe I/O is certified to multiple ruggedization standards, for control wherever you operate.

Hot-pluggable I/O You Can Take to Extremes

When you operate in extreme or hazardous conditions, you need I/O that can withstand whatever you throw at it. Emerson’s intrinsically safe I/O has the ruggedization certifications to put your mind at ease and the performance, flexibility and open architecture you need to get the job done, wherever you are. From corrosion to vibration, marine, noise and fanless operation from -40°C to +70°C, our hot-pluggable, low-power I/O modules are suitable for RTU applications.

Read More...
Click to continue reading Hot-pluggable I/O You Can Take to Extremes
Exchange 365 Community

Exchange 365 Community

Join the conversation at the Exchange 365 Community for PAC, PLC and Industrial Computing. Find blogs on edge, PLCs and much more.

Join Now

The Latest

Emerson Expands Industrial Automation Control and Software Footprint with Agreement to Acquire...

Emerson today announced it has completed the acquisition of the Progea Group.

Emerson Dust Collector Monitoring and Control Solution Enhances Performance and Environmental...

Proven Emerson products combine to provide a complete intelligent dust collector automation solution, with advanced diagnostics and...

Software-based Process Orchestration Improves Visibility at Hydrogen Facility

In this Process Technology article, at the Toyota Australia’s Altona Emissions Testing Facility in Victoria, their project team collaborated with...
Please enable JavaScript to use this website.