Emerson Dust Collector Monitoring and Control Solution Enhances Performance and Environmental Protection

A dashboard from Emerson’s Movicon.NExT HMI/SCADA system showing a Coke Oven Dust

Emerson’s Dust Collector Monitoring and Control Solution empowers operators with real-time insights and advanced diagnostics through intuitive HMI and SCADA interfaces—maximizing performance, reducing downtime, and ensuring environmental compliance from Floor to Cloud. High Resolution Image

Proven Emerson products combine to provide a complete intelligent dust collector automation solution, with advanced diagnostics and Floor-to-Cloud connectivity

FLORHAM PARK, N.J. (March 31, 2025) – Emerson today announced the launch of a new solution for Dust Collector Monitoring and Control. A wide range of industries—including cement, mining and metals, chemicals and plastics, food and dairy, power, utilities, and more—handle materials that generate significant amounts of dust and particulate emissions. Automating dust collection monitoring is an effective way to optimize filtration, ensure environmental compliance, reduce costly maintenance, and avoid expensive unplanned downtime.

This intelligent, easy-to-deploy solution also integrates seamlessly with existing plant automation systems, helping to extend dust collector equipment life and boost overall operational efficiency.

Dust collectors are designed to capture potentially harmful airborne particles and fumes, which is essential for protecting people and the environment, and for ensuring reliable equipment operation and maintaining environmental compliance. They vary in size, and are built to house filters, which must be monitored for performance, cleaned periodically with compressed air, and replaced when they fail or reach the end of their useful life.

Intelligent monitoring and control can significantly reduce maintenance costs and the total cost of ownership. Smart filter cleaning can minimize energy costs and compressed air consumption. Detecting and identifying failed filters helps avoid regulatory penalties. In addition, extending filter life by as much as one year can result in savings of up to $18,000. Dust filters and pulsating solenoid valves play a critical role in many manufacturing and production operations, so preventing downtime and compressed air leakages can save thousands of dollars per hour.

Recognizing these needs across multiple industries, Emerson offers a portfolio of essential elements necessary for high-performance dust collectors, including mechanical and automation products such as ASCO™ pulse valves, pilot boxes, and air tanks; pressure and particle concentration sensors; basic sequencer controllers; AVENTICS™ air flow sensors; Movicon™ HMI/SCADA visualization interfaces; and PACSystems™ PLC, I/O, and edge analytics.

“With this world-class and easily implemented solution, we aim to help our end users achieve greater operational efficiencies and gain valuable insights that reduce reactive maintenance, lower the risk of downtime, minimize energy consumption, and extend equipment life while addressing the knowledge gap by providing easily accessed information for operations personnel,” said Samuele Oliva, product marketing manager for dust collectors and alternative energy with Emerson’s discrete automation business.

Emerson’s standard dust collector monitoring and control solution combines these proven products and capabilities:

  • Optimized control of pulse valves, including automated cleaning cycles of multiple filter lines.
  • Movicon.NExT SCADA enabling remote monitoring, alerts, reporting, and integration with existing systems.
  • PACSystems PLC controls and AVENTICS solenoids with built-in algorithm for efficient cleaning of multiple filter lines.
  • QuickPanel+ HMI, which provides real-time diagnostics and early warning of fault detection.
  • Scalable licensing based on pulse valve count (up to 500).
  • ASCO P152 particle concentration sensors able to detect low dust levels and filter issues.
  • Differential pressure monitoring with Rosemount™ pressure sensors and optional 4-20 mA compatibility.
  • Compressed air, pressure, temperature, dust level and energy monitoring, plus predictive maintenance features.

By optimizing pulse valve use with advanced algorithms and predictive diagnostics, Emerson's dust collector monitoring and control solution can extend valve and bag life, reduce compressed air waste, and protect dust collector equipment while avoiding costly maintenance and downtime.

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via X Facebook LinkedIn YouTube

About Emerson
Emerson (NYSE: EMR) is a global industrial technology leader that provides advanced automation. With an unmatched portfolio of intelligent devices, control systems and industrial software, Emerson delivers solutions that automate and optimize business performance. Headquartered in St. Louis, Missouri, Emerson combines innovative technology with proven operational excellence to power the future of automation. For more information, visit Emerson.com.

Please enable JavaScript to use this website.