Heat recovery systems (HRS) in sulphuric acid plants uses the heat of absorption and dilution to generate steam. However, accurately monitoring and billing the flow of steam, which is a vital component in this industrial process, can be challenging, especially when dealing with temperatures exceeding 300 °C.
Traditionally, the industry relied on conventional methods involving differential pressure measurements and measuring orifices. While effective, these methods had drawbacks, including maintenance-related disruptions and energy loss. A non-intrusive solution that offers two distinct systems for various temperature ranges is advantageous.
Flexim WaveInjector technology enables metering at extreme temperatures from -328°F up to 1166°F. Using patented technology, the Flexim WaveInjector thermally separates the ultrasonic transducers from the hot or cryogenic pipe, allowing permanent flow measurements at extreme pipe wall temperatures providing the ultimate competitive edge - in process control, process management, and environmental protection. The WaveInjector, along with the ultrasonic transducers, is simply installed on to the outer surface of the pipe, using coupling plates for a proper acoustic contact. This means, that there is no need to open the pipe - no drilling, and no process shut-down is required.