"During a Gas Injection operation, gas is pumped down into the reservoir deep underground. This gas then spreads and increases the pressure within the oil well. This increase in pressure allows the operator to extract more oil from the reservoir, so it is for this reason that Gas Injection is seen as a pressure maintenance procedure. It is extremely important for process optimisation and safety that the operators know how much gas is used during a Gas Injection procedure. Flow measurement is therefore essential. Extreme process pressures of up to 300 bar, and their associated difficult environmental conditions, make this application challenging, in particular for wetted instrumentation, therefore a reliable, maintenance-free flow measurement solution is needed."
The Flexim FLUXUS G721 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of gases. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS G721 ultrasonic clamp-on gas flow meter the standard setting measuring solution for any industrial application - even for the most challenging ones. The meter adapts itself automatically to the respective measurement conditions and compensates for flow profile disturbances, such as beam dispersal and structure-borne noise, allowing for even more precise and reliable measurements. Extreme fast measurement cycles enable precise real time monitoring of highly dynamic processes.