The secondary crushing process in mining plays an important role, as it entails further reducing larger ore particle sizes to a portion of primary crushed feed. Employing a secondary crusher, such as a cone crusher, right sizes larger rocks into more manageable fragments, for the milling process. This stage is crucial for mining operators, as it facilitates the optimization of production processes and ensures that the final product meets specific requirements. In this critical stage, measurement instrumentation is critical. This enables operators to monitor and control the size reduction process. Accurate measurement of through put enables operators to fine-tune crusher settings, optimizing operations to achieve desired product specifications, and maximize production efficiency. Moreover, measurement instrumentation aids in troubleshooting potential operations and maintenance issues and upholding equipment performance standards.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.
The Rosemount 2535 Solids Level Switch is particularly suited for full, demand and empty detection of fine grains and powders in storage and process vessels. It handles light solids and powders with ease and is suitable for use in hazardous and dusty environments. Its simple design makes it reliable, maintenance-free and less prone to clogging compared with other point level measurement technologies.