About Proof-testing
Increase efficiency and safety with proven solutions for level devices in safety instrumented systems
Proof-testing is performed to check the functionality of devices implemented within a safety loop and is mandatory to be compliant with international safety standards. Dangerous undetected failures (DU), which are failures not identified by device diagnostics, must be considered when designing the safety loop. The regularity of proof-tests is based on the safety integrity level of the safety loop and probability of a device failure (PFD). To ensure a device continues to achieve its required SIL, the PFD, which increases over time, can be reduced to almost its original level by performing comprehensive proof-testing. For devices with a low DU, this can also be achieved with partial proof-tests. These can be performed remotely and are far less time-consuming than comprehensive testing.