During the grinding, materials undergo a milling process in which the solid particles are reduced to fine powder. The raw materials are then stored in silos or warehouses. Inside those, the material is in piles, often settling in irregular shapes, making it difficult for users to assess true inventory levels.
Non-contacting radar technology will help you to maintain accurate inventory. With the Rosemount 5408 you can monitor reliably applications with large particles involved. For applications with small particles and powders, the Rosemount 3408 is a suitable option. Finally, the Rosemount 2500 Switches will help you to prevent downtime with high- and low-level alarm.
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.