The flow measurement of reservoir water is something that can pose a great challenge to measurement technology. With its associated short discharge times, high pressures and sometimes highly aggressive conditions, an accurate flow measurement solution was sought that could effortlessly tackle these issues, even in the harshest environments, ensuring effective reservoir management and enhancing gas production efficiency.
The Flexim FLUXUS F70X SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions – e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive liquid media. The SIL 2 certification of the F70X SIL non-invasive flow meter includes the entire measuring system - the measuring transmitters and transducers.
The Flexim FLUXUS G80X SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions – e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive gaseous media. The SIL 2 certification of the G80X SIL non-invasive flow meter includes the entire measuring system -the measuring transmitters and transducers.