Bulk conveyors and its transfer stations from the mining industry need to be properly monitored and maintained to avoid costly repairs, time-consuming, unsafe manual inspections and unplanned downtime.
Level measurement and point level detection can help minimize downtime by continuously monitoring critical components and providing safe and cost-effective data collection for continued conveyor operation.
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.